IESNA:LM-63-2002
[TEST]P1056084
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S795D940-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2414
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1211.8 1202.9 1197.6 1188.7 1177.1 1161 1142.3 1120.9 1096.8 1070.1
1040.6 1008.5 974.6 939.9 902.4 864.1 824.8 784.7 742.8 700
654.5 610.8 566.2 521.7 476.2 430.7 384.3 335.3 288.9 245.2
198 156 115.9 78.5 44.6 16.1 0
1211.8 1217.2 1210.9 1197.6 1178.8 1156.6 1129.8 1100.4 1069.2 1034.4
997.8 958.6 917.6 875.7 832 786.5 741 694.6 648.3 601
553.8 505.6 458.3 411.1 364.7 319.2 274.6 231.8 189 149.8
120.4 94.5 70.4 49 30.3 14.3 0
1211.8 1206.5 1194.9 1172.6 1145.8 1116.4 1081.6 1043.3 1002.3 957.7
911.3 861.4 810.6 758.8 707.1 654.5 603.7 553.8 505.6 456.6
410.2 365.6 321.9 281.8 240.8 210.4 184.6 161.4 138.2 116.8
96.3 77.6 59.7 42.8 27.6 13.4 0
1211.8 1208.3 1188.7 1161 1128.9 1092.3 1052.2 1005.9 954.1 900.6
845.3 789.2 733 676.8 621.5 568 514.5 464.6 418.2 374.5
331.7 289.8 259.5 235.4 210.4 186.4 164.1 144.5 124.8 106.1
88.3 72.2 55.3 40.1 25.9 11.6 0
1211.8 1210.1 1194 1166.4 1131.6 1094.1 1048.7 998.7 946.1 889
829.3 768.7 711.6 654.5 599.2 544.8 495.8 447.6 402.2 359.4
315.7 281.8 255.9 231.8 206.9 184.6 163.2 143.6 124.8 106.1
89.2 72.2 56.2 40.1 25.9 12.5 0
